Cyber Monday 2015 Overflow

by PointyOintment

Favorited Favorite 0

Things that won't be on sale and that I will order later to keep my CM order smaller

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 16 Output I/O Expander Breakout - SX1509
In stock BOB-13601
13.9 2   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Flexible Speaker and Amplifier - 7x12cm
Retired COM-12723
55.98 2   
Cannot be ordered at this time.
SparkFun Block for IntelĀ® Edison - microSD
Retired DEV-13041
9.95 1   
Cannot be ordered at this time.
Jumper Wires Premium 6" F/F Pack of 10
In stock PRT-08430
4.5 1   
Brass Sponge
In stock TOL-08964
3.5 1   
IntelĀ® Edison Hardware Pack
Retired COM-13187
2.95 1   
Cannot be ordered at this time.
SparkFun Humidity and Temperature Sensor Breakout - HTU21D
Retired SEN-12064
14.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
SparkFun ToF Range Finder Breakout - VL6180
In stock SEN-12784
20.5 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Rotary Switch - 10 Position
In stock COM-13253
14.7 7   
SparkFun Rotary Switch Potentiometer Breakout
In stock BOB-13099
17.15 7   
Diffused LED - Orange 10mm
Retired COM-12645
0.55 1   
Cannot be ordered at this time.
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
LED Holder - 10mm
28 available COM-11841
0.55 1   
Mating Connector Housing for Dust Sensor
Retired PRT-09690
0.35 1   
Cannot be ordered at this time.
Crimp Pins for Dust Sensor Connector
Retired PRT-09728
1.2 12   
Cannot be ordered at this time.
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Total: 242.08