Materials List for the intro to Raspberry Pi course at Cooper Union.
Product | Subtotal | Qty | |
---|---|---|---|
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Resistor Kit - 1/4W (500 total)
COM-10969 |
8.95 | 1 | |
LED - Assorted (20 pack)
COM-12062 |
3.95 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
1.1 | 2 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Hakko FX-901 Cordless Soldering Iron
TOL-13151 |
24.95
You save: 10 (29%) |
1
Cannot be ordered at this time. |
|
Solder Leaded - 100-gram Spool
TOL-09161 |
6.5 | 1 | |
Total: 53.05 |