DIY Girls project materials

by DIY Girls

Favorited Favorite 0

DIY Girls has inspired hundreds of underserved girls in Los Angeles to be makers. We offer after school programs, summer camps and workshops designed to attract young girls to technology and give them more confidence in their technical abilities.

These materials are for a magnetic friendship bracelet that elementary school girls will make with conductive thread and a reed switch.

We would appreciate any item from this list! Donations to DIY Girls are tax-deductible​.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
85.8
You save:
4.2 (5%)
60   
LilyPad Reed Switch
In stock DEV-13343
243
You save:
27 (10%)
60   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
225
You save:
12 (5%)
60   
Total: 553.8