Customer #630559's Wish List from Cart

by Member #630559

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
SparkFun Simon Says - Through-Hole Soldering Kit
In stock KIT-10547
28.95 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun Simon Tilts - Through-Hole Soldering Kit
Retired KIT-12634
35.95 1   
Cannot be ordered at this time.
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
Magnet Wire Kit
In stock PRT-11363
16.95 1   
Jumper Wires Premium 4" M/M - 20 AWG (30 Pack)
Retired PRT-13870
1.95 1   
Cannot be ordered at this time.
LilyPad Tri-Color LED
Retired DEV-08467
3.5 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - 20mm
Retired DEV-10730
3.95 1   
Cannot be ordered at this time.
Vernier Sensor - Photogate
Retired SEN-12876
44.95 1   
Cannot be ordered at this time.
Total: 289.4