4 person gameshow

by Member #746056

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
Rocker Switch - SPST (round)
In stock COM-11138
0.55 1   
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
1.05 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Diffused LED - Orange 10mm
Retired COM-12645
0.55 1   
Cannot be ordered at this time.
ProtoBoard - Wombat (PTH)
In stock PRT-08619
10.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
Big Dome Pushbutton - Blue
In stock COM-11274
12.95 1   
Big Dome Pushbutton - Green
In stock COM-11275
12.95 1   
Big Dome Pushbutton - Yellow
In stock COM-11273
12.95 1   
Concave Button - Green
In stock COM-09341
2.75 1   
Concave Button - Red
Out of stock COM-09336
2.75 1   
Diffused LED - Red 10mm
In stock COM-10632
0.6 1   
Diffused LED - Green 10mm
In stock COM-10633
0.6 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
SparkFun Solder-able Breadboard - Large
In stock PRT-12699
9.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Total: 165.05