JUL!!

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Toggle Switch
In stock COM-09276
2.1 1   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Slide Pot - Motorized (10k Linear Taper)
Retired COM-10976
24.95 1   
Cannot be ordered at this time.
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
3.5 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Speaker - 0.5W (8 Ohm)
In stock COM-09151
2.45 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
19.5 1   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
Keypad - 12 Button
Retired COM-08653
3.95 1   
Cannot be ordered at this time.
Arcade Joystick - Short Handle
In stock COM-09182
18.5 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Arcade Joystick
Retired COM-09136
19.95 1   
Cannot be ordered at this time.
Total: 148.5