×

Forget something during Black Friday/Cyber Monday? Check out the Week of Deals!

A list for Kenneth

Favorited Favorite 0

A 300-400 dollar arduino starting setup for someone that has basic electronics knowledge and tools as well as a background in programming

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Mega 2560 R3
In stock DEV-11061
38.95 1   
Arduino Pro Mini 328 - 5V/16MHz
Out of stock DEV-11113
19.9 2   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
19.9 2   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
11.96
You save:
2.99 (20%)
1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
12.4
You save:
3.1 (20%)
1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
20 available WRL-13231
16.95 1   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
SparkFun SAMD21 Dev Breakout
Only 4 left! DEV-13672
25.95 1   
SparkFun Weather Shield
Retired DEV-12081
39.95 1   
Cannot be ordered at this time.
Weather Meters
Out of stock SEN-08942
76.95 1   
SparkFun XBee Wireless Kit
Out of stock KIT-13197
99.95 1   
Cannot be ordered at this time.
Total: 402.76