10562 Boom Leak

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
49.9 2   
Cannot be ordered at this time.
SparkFun XBee Shield
In stock WRL-12847
37 2   
SparkFun XBee Explorer USB
18 available WRL-11812
83.85 3   
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
17.9 2   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
9.9 2   
Interface Cable - RPSMA Female to RPSMA Male (25cm)
Retired WRL-12860
9.9 2   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Total: 293.05