Product | Subtotal | Qty | |
---|---|---|---|
2.4GHz Antenna - Adhesive (U.FL Connector)
WRL-11320 |
19.8 |
4
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - OLED
DEV-13035 |
14.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - GPIO
DEV-13038 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun I2C/SPI-to-UART Breakout - SC16IS750
BOB-09981 |
29.9 |
2
Cannot be ordered at this time. |
|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
4.2 | 2 | |
SparkFun XBee Explorer Regulated
WRL-11373 |
35.85 | 3 | |
SparkFun Block for Intel® Edison - ADC
DEV-13327 |
19.95 |
1
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Raspberry Pi B
DEV-13044 |
19.95 |
1
Cannot be ordered at this time. |
|
CMOS Camera Module - 728x488
SEN-11745 |
31.95 |
1
Cannot be ordered at this time. |
|
SparkFun ESP8266 Thing
WRL-13231 |
74 | 4 | |
Intel® Edison Hardware Pack
COM-13187 |
5.9 |
2
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Base
DEV-13045 |
39.9 |
2
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - Arduino
DEV-13036 |
29.9 |
2
Cannot be ordered at this time. |
|
SparkFun Block for Intel® Edison - I2C
DEV-13034 |
9.95 |
1
Cannot be ordered at this time. |
|
SparkFun Logic Level Converter - Bi-Directional
BOB-12009 |
21 | 6 | |
LinkSprite JPEG Color Camera TTL Interface - 2MP
SEN-12804 |
164.85 |
3
Cannot be ordered at this time. |
|
Thermistor 10K
SEN-00250 |
2.85 | 3 | |
SparkFun Sensor Pack for Intel® Edison
KIT-13094 |
34.95 |
1
Cannot be ordered at this time. |
|
SparkFun RFM22 Shield - 434MHz
DEV-11018 |
59.9 |
2
Cannot be ordered at this time. |
|
LED - Infrared 950nm (25 pack)
COM-10557 |
9.25 |
1
Cannot be ordered at this time. |
|
LED - Infrared 850nm (25 pack)
COM-09854 |
9.25 |
1
Cannot be ordered at this time. |
|
Quad-band Wired Cellular Antenna SMA
CEL-00290 |
12.95 | 1 | |
SparkFun Cellular Shield - MG2639
CEL-13120 |
69.95 |
1
Cannot be ordered at this time. |
|
SparkFun 16 Output I/O Expander Breakout - SX1509
BOB-13601 |
13.9 | 2 | |
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
23.8 | 4 | |
SparkFun Real Time Clock Module
BOB-12708 |
35 | 2 | |
Total: 803.8 |