CBS4 Girls and Science 2016

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
42 20   
LilyPad LED White (5pcs)
Retired DEV-10081
19.75 5   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
19.75 5   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
42 20   
LED - 3mm Cycling RGB (fast)
In stock COM-11449
11 20   
LilyPad Button Board
In stock DEV-08776
40
You save:
2 (5%)
20   
Copper Tape - 5mm (50ft)
In stock PRT-10561
7.9 2   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
94
You save:
5 (5%)
20   
Cannot be ordered at this time.
Total: 276.4