Simblee Wearables Workshop

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
E-Textiles Battery - 110mAh (2C Discharge)
Retired PRT-13112
213.9
You save:
11.1 (5%)
30   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
112.5
You save:
6 (5%)
30   
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
830.1
You save:
8.3999999999999 (1%)
30   
Cannot be ordered at this time.
LilyPad FTDI Basic Breakout - 5V
Retired DEV-10275
499.5
You save:
55.5 (10%)
30   
Cannot be ordered at this time.
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
128.4
You save:
6.6 (5%)
30   
LilyPad Button Board
In stock DEV-08776
56.7
You save:
6.3 (10%)
30   
LilyPad Pixel Board
Retired DEV-13264
85.76
You save:
104.64 (55%)
32   
Cannot be ordered at this time.
Total: 1926.86