Sensor Cross-Section

by Member #749734

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
NeuroSky Mindwave Mobile
Retired SEN-12805
109.95 1   
Cannot be ordered at this time.
Methane CNG Gas Sensor - MQ-4
In stock SEN-09404
5.5 1   
Alcohol Gas Sensor - MQ-3
Out of stock SEN-08880
5.5 1   
SparkFun RFID Starter Kit
In stock KIT-13198
51.95 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 14 left! SEN-00242
14.95 1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
SparkFun Geiger Counter
Retired SEN-11345
149.95 1   
Cannot be ordered at this time.
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Flex Sensor 4.5"
In stock SEN-08606
17.95 1   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Geophone - SM-24, with Insulating Disc
Out of stock SEN-11744
64.5 1   
SoftPot Membrane Potentiometer - 200mm
In stock SEN-08679
12.95 1   
Load Cell - 200kg, Disc (TAS606)
In stock SEN-13332
64.5 1   
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
9.95 1   
Cannot be ordered at this time.
SparkFun Hall-Effect Current Sensor Breakout - ACS712
Retired BOB-08882
7.95 1   
Cannot be ordered at this time.
SparkFun Touch Shield
Retired DEV-12013
14.95 1   
Cannot be ordered at this time.
ProtoScrewShield
Retired DEV-09729
19.5 1   
Cannot be ordered at this time.
SparkFun Ardumoto - Motor Driver Shield
Retired DEV-09815
24.95 1   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun FM Tuner Evaluation Board - Si4703
In stock WRL-12938
24.95 1   
SparkFun Transceiver Breakout - MAX3232
In stock BOB-11189
13 2   
JST SH Jumper 4 Wire Assembly - 8"
In stock PRT-10359
1.6 1   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
Only 7 left! SEN-12969
8.95 1   
Magnetic Card Reader
Retired SEN-11096
44.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
SparkFun ToF Range Finder Sensor - VL6180
In stock SEN-12785
29.5 1   
SparkFun Humidity and Temperature Sensor Breakout - Si7021
In stock SEN-13763
17.95 1   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ4
Retired SEN-11309
38.66
You save:
4.29 (10%)
1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
4.8 3   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
10.5 3   
Total: 1046.06