For Travis Project

by Member #709920

Favorited Favorite 0

This is all stuff I need to make a project that I am trying to work on.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
16 Channel Multiplexer
In stock COM-00299
2.1 2   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Teensy Header Kit
In stock PRT-13925
1.5 1   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Silver Metal Knob - 14x24mm
In stock COM-10001
1.6 1   
Rotary Switch - 10 Position
In stock COM-13253
2.1 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
In stock COM-13014
3.5 1   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Rotary Encoder - Illuminated (RGB)
Retired COM-10982
4.95 1   
Cannot be ordered at this time.
DC Barrel Jack Plug - Female
In stock PRT-13126
1.05 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
SparkFun Serial Graphic LCD 160x128
Retired LCD-08884
69.95 1   
Cannot be ordered at this time.
Non-Invasive Current Sensor - 30A
21 available SEN-11005
10.95 1   
Temperature Sensor - TMP36
In stock SEN-10988
4.8 3   
Digital Potentiometer - 10K
In stock COM-10613
3.2 2   
Trimpot 10K Ohm with Knob
In stock COM-09806
2.1 2   
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
1 2   
Clear Plastic Knob
In stock COM-10597
1.05 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
SparkFun Snappable Protoboard
In stock PRT-13268
8.95 1   
Female Headers
Out of stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
5.25 3   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
Total: 185.75