by schtungdung
Product | Subtotal | Qty | |
---|---|---|---|
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
Metal Pushbutton - Momentary (16mm, Red)
COM-11966 |
6.5 | 1 | |
Metal Pushbutton - Latching (16mm, Red)
COM-11971 |
6.5 | 1 | |
Rotary Potentiometer - 10k Ohm, Linear
COM-09939 |
2.1 | 2 | |
Silver Metal Knob - 14x24mm
COM-10001 |
1.6 | 1 | |
SparkFun Motor Driver - Dual TB6612FNG (1A)
ROB-09457 |
4.95 |
1
Cannot be ordered at this time. |
|
Precision Gearmotor - 75 RPM (6-12V)
ROB-12148 |
34.95 |
1
Cannot be ordered at this time. |
|
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Basic 16x2 Character LCD - White on Black 5V
LCD-00709 |
20.5 | 1 | |
Voltage Regulator - 5V
COM-00107 |
1.05 | 1 | |
Header - 6-pin Female (0.1", Right Angle)
PRT-09429 |
0.95 |
1
Cannot be ordered at this time. |
|
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
2.1 | 2 | |
JST Jumper 2 Wire Assembly
PRT-09914 |
2.1 | 2 | |
JST Jumper 3 Wire Assembly
PRT-09915 |
1.6 | 1 | |
Total: 101.55 |