Elementary Engineering Night in a Box

by D___Run___

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey Deluxe Kit
Retired WIG-11519
449.5
You save:
150 (25%)
10   
Cannot be ordered at this time.
SparkFun PicoBoard Lab Pack
Retired LAB-11683
949.95 1   
Cannot be ordered at this time.
Copper Tape - 5mm (50ft)
In stock PRT-10561
39.5 10   
LED - Assorted (20 pack)
In stock COM-12062
39.5 10   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
378
You save:
42 (10%)
200   
Battery Holder - 4xAA Square
In stock PRT-00552
42 20   
Quick Disconnect - Female 1/4" (bag of 50)
Retired PRT-11461
3.95 1   
Cannot be ordered at this time.
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
35 10   
LilyPad Button Board
In stock DEV-08776
358
You save:
62 (15%)
200   
PowerSwitch Tail II
Retired COM-10747
57.9 2   
Cannot be ordered at this time.
Concave Button - Green
In stock COM-09341
5.5 2   
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
14 4   
Total: 2372.8