wish list name

by Van

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED - Super Bright Blue (100 pack)
Retired COM-09983
39.9 2   
Cannot be ordered at this time.
Luxeon Rebel LED Breakout - Cool White Triple Play
Retired BOB-09737
17.95 1   
Cannot be ordered at this time.
Luxeon Rebel High Power LED - Cool White 120lm
Retired COM-10178
4.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
19.9 2   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
PowerSwitch Tail II
Retired COM-10747
28.95 1   
Cannot be ordered at this time.
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
Solderless Headers - 10-pin Straight
Retired PRT-10527
1.5 1   
Cannot be ordered at this time.
MicroRax - Small Kit
Retired PRT-10809
119.95 1   
Cannot be ordered at this time.
HDMI Cable - 6ft
Retired CAB-11572
4.95 1   
Cannot be ordered at this time.
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
1.6 1   
Total: 277