Christmas List

by Member #753412

Favorited Favorite 0

To take my sewing & knitting projects to the next level.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad ProtoSnap Development Board
Retired DEV-11262
59.95 1   
Cannot be ordered at this time.
LilyTiny
Out of stock DEV-10899
5.95 1   
LilyPad Rainbow LED Panel (5 strips of 7 colors)
Retired DEV-11843
24.95 1   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Heating Pad - 5x15cm
In stock COM-11289
11 2   
LilyPad Temperature Sensor
In stock DEV-08777
11 2   
Total: 148.6