Stuff mostly for robotics.
Product | Subtotal | Qty | |
---|---|---|---|
Slip Ring - 6 Wire (2A)
ROB-13064 |
33 | 2 | |
Wheel - 65mm (Rubber Tire, Pair)
ROB-13259 |
3.5 | 1 | |
Hobby Gearmotor - 65 RPM (Right Angle, Pair)
ROB-13258 |
5.5 | 1 | |
SparkFun USB Type A Female Breakout
BOB-12700 |
4.95 | 1 | |
SparkFun USB Mini-B Breakout
BOB-09966 |
2.95 | 1 | |
SparkFun SOIC to DIP Adapter - 20-Pin
BOB-00495 |
4.5 | 1 | |
Thumb Joystick
COM-09032 |
4.5 | 1 | |
SparkFun SOT23 to DIP Adapter
BOB-00717 |
2.1 | 2 | |
SparkFun SSOP to DIP Adapter - 16-Pin
BOB-00498 |
1.9
You save: 4 (68%) |
2
Cannot be ordered at this time. |
|
SparkFun Ardumoto Shield Kit
KIT-13201 |
19.95
You save: 10 (33%) |
1
Cannot be ordered at this time. |
|
SparkFun Thumb Joystick Breakout
BOB-09110 |
4.2 | 2 | |
Total: 87.05 |