Sewable Electronics Kits

by Member #698680

Favorited Favorite 1

For 8th Grade PLTW at Ann Richards

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyTiny
Out of stock DEV-10899
321.6
You save:
35.4 (10%)
60   
LilyPad LED Red (5pcs)
Retired DEV-10044
39.5 10   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
37.5
You save:
2 (5%)
10   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
41.25
You save:
2.2 (5%)
11   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
202.5
You save:
22.5 (10%)
150   
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Total: 735.3