The parts needed for the Reverse Night Light project.
Product | Subtotal | Qty | |
---|---|---|---|
Resistor 10k Ohm 1/6th Watt PTH
COM-08374 |
0.1 | 1 | |
Jumper Wires - Connected 6" (M/F, 20 pack)
PRT-12794 |
2.1 | 1 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
4.5 | 1 | |
LED Mixed Bag - 10mm
COM-13326 |
10.95 | 1 | |
Mini Photocell
SEN-09088 |
1.6 | 1 | |
Breadboard - Self-Adhesive (White)
PRT-12002 |
5.5 | 1 | |
Wall Adapter Power Supply - 9VDC 650mA
TOL-00298 |
5.95 |
1
Cannot be ordered at this time. |
|
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Total: 62.8 |