Nelson Coates Purchase 1-4-2016

by Member #758375

Favorited Favorite 0

Nelson Coates Purchase 1-4-2016

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Digital Multimeter - Basic
In stock TOL-12966
33 2   
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
Retired KIT-13154
219.9 2   
Cannot be ordered at this time.
Arduino Uno - R3 SMD
In stock DEV-11224
52.6 2   
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
9.75 5   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
SparkFun Inventor's Kit Parts Refill Pack - v3.3
Retired LAB-13110
24.95 1   
Cannot be ordered at this time.
LED Rainbow Pack - 5mm PTH
Only 10 left! COM-12903
19.75 5   
Ultrasonic Range Finder - LV-MaxSonar-EZ4
Retired SEN-08504
35.5 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
16.5 3   
Breadboard - Classic
33 available PRT-00112
10.95 1   
SparkFun Breadboard Power Supply USB - 5V/3.3V
Retired PRT-08376
13.5 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
14.85 3   
Total: 533.2