Customer #527685's Wish List from Cart

by Member #527685

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Load Cell - 10kg, Wide Bar (TAL201)
Retired SEN-13330
11.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Load Cell - 10kg, Straight Bar (TAL220)
33 available SEN-13329
9.5 1   
SparkFun Load Cell Amplifier - HX711
Retired SEN-13230
49.75 5   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
16 10   
Jumper Wire - 0.1", 5-pin, 4"
In stock PRT-10365
10.5 10   
Jumper Wire - 0.1", 5-pin, 6"
In stock PRT-10370
8 5   
Jumper Wire - 0.1", 4-pin, 6"
Out of stock PRT-10369
8 5   
Jumper Wire - 0.1", 3-pin, 6"
Only 9 left! PRT-10368
16 10   
Break Away Headers - Straight
In stock PRT-00116
8.75 5   
Break Away Male Headers - Right Angle
In stock PRT-00553
11.25 5   
Piezo Element
In stock SEN-10293
8 5   
Total: 162.2