ScienceOlympiad

by Tom34

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (2-Pin)
In stock PRT-08432
1.05 1   
Break Away Female Headers - Swiss Machine Pin
In stock PRT-00743
12.75 3   
SPDT Slide Switch
In stock COM-09609
0.95 1   
Total: 35.75