LED Bookmarks

by Member #708708

Favorited Favorite 1

Materials for all 5th graders at Baugher Elementary School to create their first LED bookmark.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
15.8 4   
Needle Set
In stock TOL-10405
6.3 3   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
226.8
You save:
25.2 (10%)
120   
LED Rainbow Pack - 5mm PTH
Out of stock COM-12903
79 20   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
162
You save:
18 (10%)
120   
Total: 489.9