Product | Subtotal | Qty | |
---|---|---|---|
Diode Small Signal - 1N4148
COM-08588 |
0.25 | 1 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
0.55 | 1 | |
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.45 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
MicroSD Card with Adapter - 8GB
COM-11609 |
13.95 |
1
Cannot be ordered at this time. |
|
SparkFun OpenLog
DEV-13712 |
16.95 | 1 | |
Screw Terminals 5mm Pitch (2-Pin)
PRT-08432 |
1.05 | 1 | |
ProtoBoard - Square 1" Single Sided
PRT-08808 |
3.9 | 2 | |
DC Barrel Jack Adapter - Breadboard Compatible
PRT-10811 |
1.05 | 1 | |
Screw Terminals 2.54mm Pitch (2-Pin)
PRT-10571 |
5.7 | 6 | |
Schottky Diode
COM-10926 |
1 | 4 | |
Total: 46.6 |