Customer #762695's Wish List from Cart

by Member #762695

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
LilyPad Protoboard Large
Retired DEV-09101
27.8 4   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
Vibration Motor
In stock ROB-08449
6.75 3   
Magnetic Snap 18mm
Retired DEV-08682
1.96
You save:
5.84 (75%)
4   
Cannot be ordered at this time.
Conductive Yarn - 300m/100g
Retired DEV-12806
19.95 1   
Cannot be ordered at this time.
Conductive Fabric - 12"x13" Ripstop
Retired DEV-10056
11.95 1   
Cannot be ordered at this time.
Reed Switch
In stock COM-08642
6.3 3   
Reed Switch - Insulated
In stock COM-10601
6.3 3   
Triple Axis Accelerometer - ADXL345
Out of stock SEN-09045
10.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - ADXL345
In stock SEN-09836
20.5 1   
Total: 144.91