Philippines

by blorgggg

Favorited Favorite 0

Gear for the floating eco-makerspace in Dumaguete Philippines http://americanartsincubator.org/exchanges/philippines-0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun RFID Starter Kit
In stock KIT-13198
51.95 1   
SparkFun Sunny Buddy - MPPT Solar Charger
15 available PRT-12885
28.95 1   
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
19 1   
Cannot be ordered at this time.
SparkFun Photon RedBoard
Retired DEV-13321
19
You save:
22.95 (55%)
1   
Cannot be ordered at this time.
SparkFun Photon IMU Shield
Retired DEV-13629
10.48
You save:
10.47 (50%)
1   
Cannot be ordered at this time.
SparkFun Photon ProtoShield
Retired DEV-13598
1.63
You save:
0.87 (35%)
1   
Cannot be ordered at this time.
SparkFun Photon Wearable Shield
Retired DEV-13328
4.95 1   
Cannot be ordered at this time.
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Miniature Solar Cell - CPC1822
Retired PRT-09962
1.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun MEMS Microphone Breakout - INMP401 (ADMP401)
Retired BOB-09868
10.95 1   
Cannot be ordered at this time.
SparkFun Soil Moisture Sensor
In stock SEN-13322
6.5 1   
SparkFun ToF Range Finder Sensor - VL6180
In stock SEN-12785
29.5 1   
Dissolved Oxygen Kit
Retired SEN-11194
249.95 1   
Cannot be ordered at this time.
SparkFun RGB Light Sensor - ISL29125
In stock SEN-12829
9.5 1   
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
23.95 1   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
1.6 1   
Magnetic Door Switch Set
Out of stock COM-13247
3.95 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom Breakout - LSM303C
Retired BOB-13303
10.95 1   
Cannot be ordered at this time.
Tiny AVR Programmer
In stock PGM-11801
35 2   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
65 2   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
5.25 5   
EL Inverter - 12v
Retired COM-10469
14.95 1   
Cannot be ordered at this time.
SparkFun EL Sequencer
Retired COM-12781
40.95 1   
Cannot be ordered at this time.
Thermistor 10K
In stock SEN-00250
1.9 2   
EasyDriver - Stepper Motor Driver
In stock ROB-12779
50.85 3   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
EL Inverter - Battery Pack
Retired COM-11222
4.95 1   
Cannot be ordered at this time.
EL Wire - Purple 3m
Retired COM-10196
9.95 1   
Cannot be ordered at this time.
EL Wire - Orange 3m
Retired COM-10193
9.95 1   
Cannot be ordered at this time.
EL Wire - Fluorescent-Green 3m
Retired COM-10200
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue 3m (Chasing)
Retired COM-12925
9.95 1   
Cannot be ordered at this time.
EL Tape - Blue (1m)
Retired COM-10793
9.95 1   
Cannot be ordered at this time.
EL Panel - Blue-Green (10x10cm)
Retired COM-10800
14.95 1   
Cannot be ordered at this time.
LED RGB Strip - Addressable, Sealed (5m)
Retired COM-12028
128.5 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
8.75 5   
Total: 1150.96