by RocketMac
Product | Subtotal | Qty | |
---|---|---|---|
LED Holder - 10mm (Chrome Finish)
COM-11148 |
1.65 |
3
Cannot be ordered at this time. |
|
SparkFun 7-Segment Serial Display - White
COM-11629 |
16.5 | 1 | |
Rotary Encoder
COM-09117 |
4.5 | 1 | |
Silver Metal Knob - 14x24mm
COM-10001 |
1.6 | 1 | |
Diffused LED - Green 10mm
COM-10633 |
0.6 | 1 | |
Diffused LED - Red 10mm
COM-10632 |
0.6 | 1 | |
Diffused LED - Yellow 10mm
COM-10634 |
0.6 | 1 | |
Rocker Switch - SPST (right-angle)
COM-08837 |
1.05 | 1 | |
Polymer Lithium Ion Battery - 1000mAh
PRT-00339 |
9.95 |
1
Cannot be ordered at this time. |
|
DC Barrel Jack - Panel Mount
PRT-10785 |
3.95 |
1
Cannot be ordered at this time. |
|
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
TOL-12889 |
5.95 |
1
Cannot be ordered at this time. |
|
Qduino Mini - Arduino Dev Board
DEV-13614 |
35.95 | 1 | |
Total: 82.9 |