BB-8 Mimicking Makezine

by JimmyMcGinness

Favorited Favorite 0

Meant to replicate Open Source Full-Sized BB-8 Robot

Parts have been chosen based off this image as best as possible. Parts Image

This list is not exhaustive, and has diversions from the list as I deem necessary. Creativity required.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
15.98 2   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
29.94 6   
Cannot be ordered at this time.
Round Screw Plate - Small
Retired ROB-12456
9.16 4   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 2"L)
Retired ROB-12212
1.99 1   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 3"L)
Retired ROB-12230
3.78 2   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (1/2" Bore)
Retired ROB-12362
13.98 2   
Cannot be ordered at this time.
Hub Adapter - 1.50" to 0.77"
Retired ROB-12199
4.95 1   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Square (1" Bore)
Retired ROB-12282
19.98 2   
Cannot be ordered at this time.
Hub Adapter - 0.625" to 0.77"
Retired ROB-12167
8.48
You save:
1.5 (15%)
2   
Cannot be ordered at this time.
Clamping Hub - 1" Bore (Un-Threaded)
Retired ROB-12114
5.99 1   
Cannot be ordered at this time.
Hub Spacer - 3/4"
Retired ROB-12298
3.58 2   
Cannot be ordered at this time.
Raspberry Pi 2 - Model B
Retired DEV-13297
41.95 1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
34.95 1   
Cannot be ordered at this time.
Clamping Hub - 1/2" Bore
Retired ROB-12214
135.83 17   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
17.85 3   
Cannot be ordered at this time.
Precision Gearmotor - 45 RPM (6-12V)
Retired ROB-12514
104.85 3   
Cannot be ordered at this time.
Skate Wheel - 2.975 (Orange)
Retired ROB-12218
5.18 2   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
137.77 23   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 6"L)
Retired ROB-12326
38.32 8   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
25.98 2   
Cannot be ordered at this time.
Chain - Delrin (0.25" x 12")
Retired ROB-12465
27.96 4   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 1/2"; 25 pack)
Retired ROB-12415
2.95 1   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
5 2   
Cannot be ordered at this time.
Standoff - Aluminum Threaded (6-32; 3/4", 4 Pack)
Retired ROB-13137
1.79 1   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
14.85 3   
Cannot be ordered at this time.
Clamping Hub - 1/4" Bore
Retired ROB-12238
7.99 1   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
5.99 1   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
20.97 3   
Cannot be ordered at this time.
Clamping Hub - 6mm Bore
Retired ROB-12264
15.98 2   
Cannot be ordered at this time.
Clamping Hub - 5/16" Bore
Retired ROB-12449
31.96 4   
Cannot be ordered at this time.
Bearing Mount - Flat (3/8" Bore)
Retired ROB-12260
25.96 4   
Cannot be ordered at this time.
Clamping Hub - 3/8" Bore
Retired ROB-12352
31.96 4   
Cannot be ordered at this time.
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
7.5 1   
Cannot be ordered at this time.
Tube - Stainless (1"OD x 8.0"L x 0.88"ID)
Only 6 left! ROB-12547
8.19 1   
Gear - Pinion Gear (20T; 6mm Bore)
Retired ROB-12111
12.99 1   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Ball Bearing - Non-Flanged (8mm Bore, 22mm OD, 2 Pack)
Retired ROB-13277
3.98 2   
Cannot be ordered at this time.
Total: 937.97