Lasercut Portal Gun

by Member #320335

Favorited Favorite 0

For the project at http://imgur.com/a/KMdw5

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
2.2 4   
Rotary Potentiometer - 10k Ohm, Logarithmic
Retired COM-09940
0.95 1   
Cannot be ordered at this time.
Rotary Potentiometer - 10k Ohm, Linear
In stock COM-09939
1.05 1   
Black Metal Knob - 14x24mm
In stock COM-10002
3.2 2   
Silver Metal Knob - 14x24mm
In stock COM-10001
3.2 2   
Surface Transducer - Large
Retired COM-10975
24.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
6.5 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Total: 70.7