Februar 2016

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Breadboard - Giant
In stock PRT-12614
21.5 1   
LED Matrix Kit
Retired DEV-11861
19.9 2   
Cannot be ordered at this time.
Thermoelectric Cooler - 40x40mm
Retired COM-10080
119.5 10   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Only 1 left! LCD-13733
60 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Third Hand
27 available TOL-09317
32.85 3   
Soldering Iron - 30W (EU, 230VAC)
Retired TOL-11650
9.95 1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
1.96
You save:
1.94 (50%)
2   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
Tweezers - Straight (ESD Safe)
32 available TOL-10603
13.5 3   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
29.85 3   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
169.5
You save:
9 (5%)
30   
Cannot be ordered at this time.
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
92.5 5   
SparkFun ESP8266 Thing - Dev Board
In stock WRL-13711
92.5 5   
Pro Micro - 5V/16MHz
In stock DEV-12640
58.5 3   
Genuino 101
Retired DEV-13788
90 3   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
27.95 1   
Cannot be ordered at this time.
Total: 876.41