mike lamp

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LED RGB Strip - Addressable, Sealed (1m)
Retired COM-12027
24.95 1   
Cannot be ordered at this time.
Particle Photon Kit
Retired KIT-13345
29 1   
Cannot be ordered at this time.
Electrolytic Decoupling Capacitors - 1000uF/25V
In stock COM-08982
0.45 1   
DC Barrel Jack Adapter - Female
In stock PRT-10288
3.5 1   
Resistor 330 Ohm 1/6th Watt PTH
In stock COM-08377
1.2 4   
Jumper Wires - Connected 6" (M/M, 20 pack)
Out of stock PRT-12795
2.1 1   
Total: 61.2