Alaska

by Member #763405

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Copper Tape - 5mm (50ft)
In stock PRT-10561
15.8 4   
Hobby Motor - Gear
Out of stock ROB-11696
46.2 22   
Battery Holder 2xAAA with Cover and Switch
Retired PRT-09543
33 22   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
11.85 3   
LilyPad LED Micro - White (5pcs)
Retired DEV-10753
39.16
You save:
2.09 (5%)
11   
Cannot be ordered at this time.
Coin Cell Battery Holder - 20mm (Sewable)
In stock DEV-08822
78.65
You save:
3.85 (5%)
55   
Total: 224.66