Driver Station

by Member #756618

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Voltage Regulator - 5V
In stock COM-00107
3.15 3   
Rocker Switch - SPST (round)
In stock COM-11138
1.65 3   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
7 2   
Slide Potentiometer Knob - X-Large
In stock COM-09120
3.2 2   
9V Snap Connector
In stock PRT-00091
5.25 3   
SparkFun Electret Microphone Breakout
Retired BOB-09964
15.9 2   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
14 4   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
10.95 1   
Cannot be ordered at this time.
LED Holder - 10mm
28 available COM-11841
6.05 11   
Total: 67.15