Quick BB8 Import

by JimmyMcGinness

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Clamping Hub - 1/2" Bore
Retired ROB-12214
135.83 17   
Cannot be ordered at this time.
Machine Screw - Socket Head (6-32 ; 3/8"; 25 pack)
Retired ROB-12423
10 4   
Cannot be ordered at this time.
Hub Mount - Quad (Mount C)
Retired ROB-12222
137.77 23   
Cannot be ordered at this time.
Aluminum Channel - 4.50"
Retired ROB-12122
29.94 6   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 6"L)
Retired ROB-12326
38.32 8   
Cannot be ordered at this time.
Aluminum Channel - 9.0"
Retired ROB-12250
15.98 2   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 3/8"D x 3"L)
Retired ROB-12230
3.78 2   
Cannot be ordered at this time.
Clamping Hub - 3/8" Bore
Retired ROB-12352
31.96 4   
Cannot be ordered at this time.
Aluminum Channel - 12"
Retired ROB-12221
19.98 2   
Cannot be ordered at this time.
Aluminum Channel - 6.0"
Retired ROB-12164
11.98 2   
Cannot be ordered at this time.
Bearing Mount - Pillow Block (1/2" Bore)
Retired ROB-12362
13.98 2   
Cannot be ordered at this time.
Hub Mount C - 90 Degree
Retired ROB-12390
8.98 2   
Cannot be ordered at this time.
Shaft - Solid (Stainless; 1/2"D x 2"L)
Retired ROB-12212
1.99 1   
Cannot be ordered at this time.
Motor Mount - Clamping
Retired ROB-12407
20.97 3   
Cannot be ordered at this time.
Precision Gearmotor - 45 RPM (6-12V)
Retired ROB-12514
104.85 3   
Cannot be ordered at this time.
Hub Mount Bracket A - 90 Degree
Retired ROB-12103
5.99 1   
Cannot be ordered at this time.
Stepper Motor Mount - NEMA 17 (Actobotics)
Retired ROB-12987
7.5 1   
Cannot be ordered at this time.
Clamping Hub - 6mm Bore
Retired ROB-12264
23.97 3   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 16T; 0.5" Bore)
Retired ROB-12207
14.85 3   
Cannot be ordered at this time.
Sprocket - Hub Mount (0.25", 24T; 0.5" Bore)
Retired ROB-12307
17.85 3   
Cannot be ordered at this time.
Bearing Mount - Pillow Block Square (1" Bore)
Retired ROB-12282
19.98 2   
Cannot be ordered at this time.
Tube - Stainless (1"OD x 8.0"L x 0.88"ID)
Only 6 left! ROB-12547
8.19 1   
Clamping Hub - 1" Bore (Un-Threaded)
Retired ROB-12114
5.99 1   
Cannot be ordered at this time.
Gear - Hub Mount (76T; 1.0" Bore)
Retired ROB-12256
12.99 1   
Cannot be ordered at this time.
Gear - Pinion Gear (20T; 6mm Bore)
Retired ROB-12111
12.99 1   
Cannot be ordered at this time.
Ball Bearing - Non-Flanged (8mm Bore, 22mm OD, 2 Pack)
Retired ROB-13277
3.98 2   
Cannot be ordered at this time.
EasyDriver - Stepper Motor Driver
In stock ROB-12779
16.95 1   
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
Motor Driver 2A Dual L298 H-Bridge
Retired ROB-09670
69.9 2   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Skate Wheel - 2.975 (Orange)
Retired ROB-12218
10.36 4   
Cannot be ordered at this time.
BeagleBone Black - Rev C
In stock DEV-12857
73.5 1   
Chain - Delrin (0.25" x 12")
Retired ROB-12465
27.96 4   
Cannot be ordered at this time.
Skate Wheel Adapter - Hub Connection
Retired ROB-12534
11.98 2   
Cannot be ordered at this time.
Nut - Metal (6-32, 25 pack)
Retired PRT-12917
6 4   
Cannot be ordered at this time.
Total: 959.69