Feb 2016 Gwyan

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
107.8 4   
SparkFun ESP8266 Thing
Only 14 left! WRL-13231
175.8
You save:
9.2 (5%)
10   
Thin Speaker
Retired COM-10722
22.5
You save:
1.25 (5%)
25   
Cannot be ordered at this time.
Arduino Stackable Header Kit - R3
In stock PRT-11417
26.25 15   
Piezo Element
In stock SEN-10293
16 10   
Piezo Vibration Sensor - Large
In stock SEN-09196
55 10   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
149.7 6   
Cannot be ordered at this time.
Arduino 101
Retired DEV-13787
150 5   
Cannot be ordered at this time.
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
27.5 5   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
54.75 5   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
355 10   
Cannot be ordered at this time.
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
99.5 10   
Cannot be ordered at this time.
SparkFun Simblee BLE Breakout - RFD77101
Retired WRL-13632
83.85 3   
Cannot be ordered at this time.
Total: 1378.4