Product | Subtotal | Qty | |
---|---|---|---|
Bare Conductive Classroom Pack
KIT-12628 |
314.85 |
3
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
15.8 | 4 | |
9V Alkaline Battery
PRT-10218 |
54 | 24 | |
Hobby Motor - Gear
ROB-11696 |
50.4 | 24 | |
LED - Basic Blue 5mm
COM-11372 |
14.4 | 24 | |
Diffused LED - Yellow 10mm
COM-10634 |
14.4 | 24 | |
Super Bright LED - White 10mm
COM-11118 |
37.68
You save: 6.72 (15%) |
24 | |
Super Bright LED - Green 10mm
COM-08861 |
66 | 24 | |
Alligator Test Leads - Multicolored (10 Pack)
PRT-12978 |
17.5 | 5 | |
1500 mAh Alkaline Battery - AA
PRT-09100 |
12 |
24
Cannot be ordered at this time. |
|
Coin Cell Battery - 12mm (CR1225)
PRT-00337 |
96
You save: 4.8 (5%) |
48 | |
LED - 5mm Cycling RGB (fast)
COM-11451 |
43.2
You save: 2.4 (5%) |
48 | |
Copper Tape - 5mm (50ft)
PRT-10561 |
11.85 | 3 | |
Total: 748.08 |