One Arm Sensor Set

by ShaneK

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
25.9 2   
Cannot be ordered at this time.
9 Degrees of Freedom - Razor IMU
Retired SEN-10736
299.8 4   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
103.8 4   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
35.85 3   
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
21.9 2   
Flex Sensor 4.5"
In stock SEN-08606
35.9 2   
Flex Sensor 2.2"
Out of stock SEN-10264
35.85 3   
Total: 586.95