Product | Subtotal | Qty | |
---|---|---|---|
Arduino Uno - R3
DEV-11021 |
55.2 | 2 | |
Hackerspace Passport
SWG-11079 |
1.95 |
1
Cannot be ordered at this time. |
|
SparkFun Hall-Effect Current Sensor Breakout - ACS712
BOB-08882 |
23.85 |
3
Cannot be ordered at this time. |
|
ZX Distance and Gesture Sensor
SEN-12780 |
24.95 |
1
Cannot be ordered at this time. |
|
PIR Motion Sensor (JST)
SEN-13285 |
10.95 | 1 | |
RFID Reader ID-12LA (125 kHz)
SEN-11827 |
32.5 | 1 | |
Humidity and Temperature Sensor - RHT03
SEN-10167 |
9.95 |
1
Cannot be ordered at this time. |
|
Temperature Sensor - Waterproof (DS18B20)
SEN-11050 |
10.95 | 1 | |
Rotary Encoder - 200 P/R
COM-10790 |
30.88
You save: 1.62 (5%) |
1
Cannot be ordered at this time. |
|
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
Keypad - 12 Button
COM-08653 |
7.9 |
2
Cannot be ordered at this time. |
|
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
ROB-13656 |
33.5 | 1 | |
GPS Receiver - GP-20U7 (56 Channel)
GPS-13740 |
19.5 |
1
Cannot be ordered at this time. |
|
Raspberry Pi Camera Module - Pi NoIR
DEV-12654 |
34.95 |
1
Cannot be ordered at this time. |
|
Raspberry Pi LCD - 7" Touchscreen
LCD-13733 |
60 | 1 | |
Raspberry Pi 2 Starter Kit
KIT-13673 |
89.95 |
1
Cannot be ordered at this time. |
|
SparkFun Inventor's Kit (for Arduino Uno) - V3.2
KIT-13154 |
109.95 |
1
Cannot be ordered at this time. |
|
GSM/GPRS Module - SM5100B
CEL-09533 |
59.95 |
1
Cannot be ordered at this time. |
|
Total: 619.33 |