Customer #552443's Wish List from Cart

by Member #552443

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
2.1 2   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
LED - Super Bright Yellow (25 pack)
Retired COM-10023
8.5 1   
Cannot be ordered at this time.
LED - Basic Blue 5mm
In stock COM-11372
14.25
You save:
0.75 (5%)
25   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
2.1 1   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
SparkFun Graphic LCD Serial Backpack
Retired LCD-09352
6.75
You save:
15.75 (70%)
1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Backpack
Retired LCD-00258
16.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Red)
In stock COM-09483
2.45 1   
Tool Kit - Screwdriver and Bit Set
Only 11 left! TOL-10865
10.95 1   
Basic 16x2 Character LCD - Yellow on Blue 5V
Retired LCD-00790
59.8 4   
Cannot be ordered at this time.
Servo - Generic Continuous Rotation (Micro Size)
Only 6 left! ROB-10189
25.9 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
22 4   
Breadboard - Mini Modular (Blue)
In stock PRT-12045
4.5 1   
Jumper Wires - Connected 6" (M/F, 20 pack)
Out of stock PRT-12794
4.2 2   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
4.5 1   
Total: 230