arduino activity with rgb leds and servo

by greggler

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
USB Mini-B Cable - 6"
25 available CAB-13243
2.1 1   
SparkFun RedBoard - Programmed with Arduino
Retired DEV-12757
19.95 1   
Cannot be ordered at this time.
LED - RGB Addressable, PTH, 5mm Diffused (5 Pack)
In stock COM-12986
3.5 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 10 left! PRT-11026
2.45 1   
Total: 46.2