Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Capacitive Touch Sensor Breakout - MPR121
SEN-09695 |
6.95 |
1
Cannot be ordered at this time. |
|
Arduino Uno - R3
DEV-11021 |
27.6 | 1 | |
Speaker - 0.5W (8 Ohm)
COM-09151 |
2.45 | 1 | |
SparkFun MP3 Player Shield
DEV-12660 |
28.95 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
1.75 | 1 | |
USB Cable A to B - 6 Foot
CAB-00512 |
4.5 | 1 | |
Hook-up Wire - Black (22 AWG)
PRT-08022 |
2.95 | 1 | |
Hook-up Wire - Red (22 AWG)
PRT-08023 |
2.95 | 1 | |
Hook-up Wire - Yellow (22 AWG)
PRT-08024 |
5.9 | 2 | |
Total: 84 |