Product | Subtotal | Qty | |
---|---|---|---|
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
FlexiForce Pressure Sensor - 25lbs (1" area)
SEN-11207 |
26.95 | 1 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Ultrasonic Range Finder - LV-MaxSonar-EZ0
SEN-08502 |
71.26
You save: 3.74 (5%) |
2
Cannot be ordered at this time. |
|
Concave Button - Red
COM-09336 |
2.75 | 1 | |
Heat Shrink Kit
PRT-09353 |
8.95 | 1 | |
Total: 152.91 |