Product | Subtotal | Qty | |
---|---|---|---|
Stepper Motor - 68 oz.in (400 steps/rev)
ROB-10846 |
39 | 2 | |
Arduino Mega 2560 R3
DEV-11061 |
48.4 | 1 | |
Big Easy Driver
ROB-12859 |
43 | 2 | |
Hook-Up Wire - Assortment (Stranded, 22 AWG)
PRT-11375 |
22.5 | 1 | |
Arduino Stackable Header Kit - R3
PRT-11417 |
3.5 | 2 | |
Shaft Coupler - 1/4" to 5mm
ROB-12325 |
9.98 |
2
Cannot be ordered at this time. |
|
Stepper Motor Mount - NEMA 17 (Actobotics)
ROB-12987 |
15 |
2
Cannot be ordered at this time. |
|
Heating Pad - 5x10cm
COM-11288 |
4.5 | 1 | |
Heating Pad - 5x15cm
COM-11289 |
5.5 | 1 | |
Total: 191.38 |