101 Kit

by M-Short

Favorited Favorite 0

This will need headers on the motor driver, sound detector board and LCD screen. We already carry the sound detector board and LCD screen with headers, and QC is working on a test bed for the motor driver board.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Mini Screwdriver
In stock TOL-09146
1.05 1   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Hobby Gearmotor - 140 RPM (Pair)
In stock ROB-13302
5.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Mini Power Switch - SPDT
In stock COM-00102
1.6 1   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
1.05 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
0.95 1   
Cannot be ordered at this time.
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Basic 16x2 Character LCD - Red on Black 3.3V
Retired LCD-09051
14.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Arduino 101
Retired DEV-13787
30 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
6.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
3.15 3   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 7 left! PRT-11026
2.45 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
Transistor - NPN, 50V 800mA (BC337)
In stock COM-13689
1.1 2   
1500 mAh Alkaline Battery - AA
Retired PRT-09100
2 4   
Cannot be ordered at this time.
Total: 128.28