serial wifi

by iGeoCacher

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RS232 Converter SMD - MAX3232
In stock COM-00589
2.1 1   
RJ11 6-Pin Connector
In stock PRT-00132
1.5 1   
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
Voltage Regulator - Adjustable LM1117 SMD
In stock COM-00595
1.6 1   
Female Headers
Out of stock PRT-00115
3.5 2   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Break Away Male Headers - Right Angle
In stock PRT-00553
6.75 3   
Header - 6-pin Male (SMD, 0.1", Right Angle)
In stock PRT-09015
1.05 1   
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
2x5 AVR ICSP Male Header
Retired PRT-00778
1 2   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
9 Pin Female Serial Connector - PCB Mount
27 available PRT-00429
1.95 1   
GPS Receiver - LS20031 5Hz (66 Channel)
Out of stock GPS-08975
37.48
You save:
37.47 (50%)
1   
Cannot be ordered at this time.
Thermocouple Amplifier AD595-AQ
Retired COM-00306
17.95 1   
Cannot be ordered at this time.
Thermocouple Amplifier Digital MAX6675
Retired COM-00307
11.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
Break Away Female Headers - Swiss Machine Pin
26 available PRT-00743
4.25 1   
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
DC Barrel Jack Adapter - Male
In stock PRT-10287
3.5 1   
Barrel Jack Adapter - USB to 5.5mm
In stock TOL-08639
3.5 1   
9V to Barrel Jack Adapter
In stock PRT-09518
3.5 1   
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
Lassen iQ SMD Mating Header
Retired GPS-00170
0.25 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
1.15 1   
2mm 10pin XBee Socket - SMD
20 available PRT-10030
1.05 1   
U.FL SMD Connector
Retired WRL-09144
1.5 1   
Cannot be ordered at this time.
Breadboard - Self-Adhesive (White)
In stock PRT-12002
11 2   
Total: 200.03