E-Textiles Level I - Intro

by Gella

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyTwinkle ProtoSnap
Retired DEV-11590
9.95
You save:
9.55 (49%)
1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
4.2 2   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
9.9 2   
Cannot be ordered at this time.
SparkFun Parts Box - LilyPad (Magnetic)
In stock TOL-11640
2.25
You save:
1.7 (43%)
1   
Total: 34.2