Product | Subtotal | Qty | |
---|---|---|---|
RF Link Receiver - 4800bps (434MHz)
WRL-10532 |
6.5 | 1 | |
RF Link Transmitter - 434MHz
WRL-10534 |
5.5 | 1 | |
Arduino Pro Mini 328 - 5V/16MHz
DEV-11113 |
10.95 | 1 | |
Super Bright LED - White 10mm
COM-11118 |
6.28
You save: 1.12 (15%) |
4 | |
Breadboard - Translucent Self-Adhesive (Clear)
PRT-09567 |
5.5 | 1 | |
Break Away Headers - Straight
PRT-00116 |
1.75 | 1 | |
Momentary Pushbutton Switch - 12mm Square
COM-09190 |
0.55 | 1 | |
Battery Holder - 4xAA Square
PRT-00552 |
4.2 | 2 | |
SparkFun Sound Detector
SEN-12642 |
11.95 | 1 | |
Total: 53.18 |