by Miskatonic
Product | Subtotal | Qty | |
---|---|---|---|
Resistor Kit - 1/4W (500 total)
COM-10969 |
35.8 | 4 | |
9V Alkaline Battery
PRT-10218 |
27 | 12 | |
Breadboard - Mini Modular (White)
PRT-12043 |
63 | 14 | |
Thin Speaker
COM-10722 |
13.3 |
14
Cannot be ordered at this time. |
|
LED - Assorted (20 pack)
COM-12062 |
19.75 | 5 | |
Jumper Wires Premium 6" M/M Pack of 10
PRT-08431 |
63 | 14 | |
Mini Pushbutton Switch
COM-00097 |
6.3 | 14 | |
Trimpot 10K Ohm with Knob
COM-09806 |
14.7 | 14 | |
Diode Rectifier - 1A, 50V (1N4001)
COM-08589 |
3.5 | 14 | |
Transistor - PNP 60V 200mA (2N3906)
COM-00522 |
7 | 14 | |
Transistor - NPN, 60V 200mA (2N3904)
COM-00521 |
7.7 | 14 | |
Mini Photocell
SEN-09088 |
22.4 | 14 | |
Total: 283.45 |