remote sensing tutorial

by wordsforthewise

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
2.4GHz Duck Antenna RP-SMA - Large
26 available WRL-00558
10.95 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector (SMD)
In stock PRT-12748
1.6 1   
SparkFun Photon Battery Shield
Retired DEV-13626
9.9
You save:
6.6 (40%)
1   
Cannot be ordered at this time.
Particle Photon (Headers)
Retired WRL-13774
38 2   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
5.95 1   
Cannot be ordered at this time.
PIR Motion Sensor (JST)
Out of stock SEN-13285
10.95 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.2 2   
SparkFun Atmospheric Sensor Breakout - BME280
In stock SEN-13676
21.5 1   
Ultrasonic Range Finder - LV-MaxSonar-EZ3
Retired SEN-08501
32.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
21 2   
Hook-up Stranded Wire - Black (22 AWG)
Out of stock PRT-08867
3.5 1   
SparkFun Photon ProtoShield
Retired DEV-13598
1.63
You save:
0.87 (35%)
1   
Cannot be ordered at this time.
Solar Panel - 3.5W
Retired PRT-13782
41.95 1   
Cannot be ordered at this time.
Jumper Wires Standard 7" M/M - 30 AWG (30 Pack)
Only 6 left! PRT-11026
2.45 1   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
0.25 1   
Cannot be ordered at this time.
Total: 222.28